Descargar documento () de 20

7092271FUL-0148

Eaton, Alarms & signalling devices, Fulleon, Asserta Mini Xenon sounder beacon, 115/230V AC, Grey Base, Amber Lens (AS/N/SB/115-230V/G/AL)

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7092271FUL-0148
EAN
4015081799145
Product Length/Depth
119 mm
Product Height
137 mm
Product Width
136 mm
Product Weight
0.55 kg
Compliances
EN
Certifications
CE

Especificaciones del producto

Nominal voltage - max
230 V
Nominal voltage - min
115 V
Type of current
AC
Electricity consumption
0.08 A
Power
10 W
Lens color
Orange
Lamp type
Xenon
Sound output
105 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Grey
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
80 mA
Alarm current - min
68 mA
Construction material
ABS/FR
EN Certified Tones
0
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP66
Suitable for
Wall Mounting
Ceiling Mounting
Cable entry
M20 hole
Light color
Amber
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Exportar especificación del producto