Descargar documento () de 20

EP-501376

EPTV25/TS7-EMC2 . Pre-assembled mounting insert for distribution section as part of EP-system, HxW=750x500mm, 5-row, consists of EPTV profiles and DIN-rails, applicable for EMC2 enclosure series

General specifications

Product Name
Eaton xEnergy Basic EMC2 mounting insert
Catalog Number
EP-501376
EAN
9010653042518
Product Length/Depth
40 mm
Product Height
749 mm
Product Width
500 mm
Product Weight
2.1 kg
Certifications
CE

Especificaciones del producto

Number of height units
0
Profile height (busbar)
7.5 mm
Surface finishing
Galvanized
Material
Steel
Model
Systemic
Mounting method
Snap mounting

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.