Descargar documento () de 20

EP-502626

Eaton Moeller series xComfort Bridge Energy Control - with energy meter

General specifications

Product Name
Eaton Moeller series xComfort home controller
Catalog Number
EP-502626
EAN
9010653085027
Product Length/Depth
255 mm
Product Height
120 mm
Product Width
205 mm
Product Weight
0.944 kg
Compliances
RoHS conform

Especificaciones del producto

Bus system operating type
xComfort
Radio frequent
Number of integrated channels (input)
1
Number of integrated channels (output)
1
Number of interfaces (serial)
0
Rated operational voltage (Ue) - max
5 V
Width in number of modular spacings
6
Mounting method
Surface mounted (plaster)

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.