Descargar documento () de 20
Será descontinuado

ET70WP-2475C-FW KIT

Eaton Wheelock ET70WP weatherproof speaker strobe with IOB kit, xenon, ceiling, white, FIRE, clear lens, 15 cd, 24V, outdoor

General specifications

Product Name
Eaton Wheelock E70/E90 speaker strobe
Catalog Number
ET70WP-2475C-FW KIT
UPC
786697190810
Product Length/Depth
4 in
Product Height
5.12 in
Product Width
5.12 in
Product Weight
2.411 lb
Compliances
Not Applicable

Especificaciones del producto

Compliance and standards
CSFM
FM
MEA
UL
BFP
Housing color
White
Housing material
Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
Xenon
Current draw (DC)
0.138
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2, 4, 8
Lettering
FIRE
Operating Temperature
–40°F to 150°F (–40°C to 66°C) and maximum humidity of 95% RH
Indoor/outdoor
Outdoor
Candela settings
15 cd
Voltage
24 V
Application
Weather resistant
Sound level (dBA)
77/80/83/86/88/91/93

Exportar especificación del producto