Búsqueda de conocimientos
Descargar documento () de 20

GHG5133300R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area coupler, 16A, 400 Hz, Polyamide, 3-pole, 24V

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area coupler
Catalog Number
GHG5133300R0001
EAN
4250217427275
Product Length/Depth
230 mm
Product Height
69 mm
Product Width
71.5 mm
Product Weight
0.7 kg

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Frequency rating
400 Hz
Ingress protection (IP) ratings
IP54
Amperage Rating
16 A
Voltage rating
24V
Number of poles
3-pole
Material
Polyamide

Exportar especificación del producto