La foto es representativa
Download
Eaton Crouse-Hinds series rigid/IMC self-retaining gasket, PVC, Steel ring, 2-1/2"
Product Name |
Eaton Crouse-Hinds series rigid/IMC self-retaining gasket
|
Catalog Number |
SG7
|
UPC |
784564220073
|
Product Length/Depth |
3.5 in
|
Product Height |
0.19 in
|
Product Width |
3.5 in
|
Product Weight |
0.05 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
PVC
|
Conduit type |
Rigid/IMC
|
Ring material |
Steel
|
Trade size |
2-1/2 in
|