Jam nut receptacle, without backshell, with 14 male PCB contacts, IP68/69K in unmated conditions, keying W; UTSX712D14PW
Product Name |
Eaton Souriau UTSX series plastic circular bayonet connector
|
Catalog Number |
UTSX712D14PW
|
Product Length/Depth |
24.5 mm
|
Product Height |
31.8 mm
|
Product Width |
31.8 mm
|
Product Weight |
15 g
|
Environmental conditions |
RoHS
|
Connector accessory option |
No backshell possibility
|
Connector orientation |
W
|
Connector type |
Receptacle
|
Contact delivery |
Delivered with the connector, mounted
|
Contact gender |
Pin (Male)
|
Contact plating |
Gold flash
|
Contact type |
PCB
|
Coupling type |
1/3 Bayonet
|
Layout |
D14
|
Shell material |
Plastic
|
Shell size |
12
|
Mating cycles |
250
|
Operating temperature - max |
105 °C
|
Operating temperature - min |
-40 °C
|
Receptacle type |
Jam Nut Receptacle
|
Number Of Contacts |
14
|
Number of cavity #20 |
14
|
Salt spray |
500 hour
|