Descargar documento () de 20

Z BRKT

Eaton B-Line series Flextray bracket, Used with (FTSCH), Steel, Z bracket

General specifications

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
Z BRKT
UPC
662516266884
Product Length/Depth
2 in
Product Height
1 in
Product Width
8 in
Product Weight
0.56 lb
Certifications
UL Listed

Especificaciones del producto

Material
Steel
Type
Z bracket
Application
Used with (FTSCH)

Exportar especificación del producto