Knowledge Search
Download document () of 20
Discontinued

MEDC DB14 15W Loudspeaker Range

Eaton's Crouse-Hinds series MEDC DB14 Loudspeaker range is suitable for use in demanding environments where a robust construction and high ingress protection rating is required.

With a power rating of 15 watts, the body is manufactured from UV stable glass reinforced polyester, which is highly flame retardant and impact resistant. Stainless steel screws are incorporated ensuring a corrosion free product.

Durable
Corrosion resistant GRP, stainless steel ratcheted mounting bracket

Design features

  • IP66 and IP67.
  • Temperature range: –67°F to +158°F, –55°C to +70°C.
  • Corrosion resistant GRP.
  • 117dBA at 15 watts at 1 metre.
  • 100V line transformer.
  • Power tappings, via integral transformer.
  • Addressable capability.
  • Stainless steel ratcheted mounting bracket.
  • Earth continuity available.
  • BS5839 part 8 compliant version available.

Standard materials

  • Body & horn in UV stable, glass reinforced polyester (GRP)
  • Swivel bracket: stainless steel
  • Cover screws: stainless steel
Specifications

Ordering Information

medc-db14-numbering-system.jpg
Download Links
X
Download Close