Knowledge Search
Download document () of 20
Discontinued

MEDC JB10 and JB11 Ex Junction boxes

Crouse-Hinds series MEDC JB10 and JB11 GRP junction boxes are suitable for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The robust design, coupled with corrosion-free GRP and high ingress protection, ensure a long life, low maintenance product.

Durable
Corrosion free GRP
Safety
Designed for use in hazardous and hostile environments
Flexibility
Variety of terminals available

Certifications and compliances

ATEX

  • Cert. no. Baseefa 12ATEX0039X
  • Certified to: EN60079-0, EN60079-7
  • Ex II 2G, Ex e IIC T4/T5/T6 Gb

IECEx

  • Cert. no. IECEx BAS 12.0029X
  • Certified to: IEC 60079-0, IEC 60079-7
  • Ex e IIC T4/T5/T6 Gb

UL

  • Cert No. E237592
  • Class I, Div. 2, Groups A, B, C & D
  • Class I, Zone 1, AEx e IIC, Ex e IIC

 

Design features

  • IP66 & IP67
  • Certified temperature from –58°F to +131°F, –50°C to +55°C
  • GRP
  • Lightweight
  • Robust
  • Corrosion free
  • Retained cover screws
  • Optional gland continuity plate
  • Optional internal conductive coating
  • Variety of colors available
  • Mixed rail mounted terminal

Standard materials

  • Glass reinforced polyester (GRP) (anti-static) 
  • Stainless steel cover screws
Specifications

Ordering Information

medc-jb10-jb11-iec-numbering-system.jpg

Ordering Information - NEC applications (UL)

medc-jb10-jb11-nec-numbering-system.jpg
Download Links
X
Download Close