Knowledge Search
Download document () of 20

MEDC SM87HXB 5 Joule Ex Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC SM87HXB 5 Joule Beacon range is designed for use in potentially explosive gas and dust atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The stainless steel or marine grade alloy enclosures are suitable for use offshore or onshore, where light weight combined with corrosion resistance and strength is required.

Durable
Stainless steel or marine-grade alloy
Cost saving
Robust yet lightweight and easy to maintain
Reliability
SIL 2 certified

Certifications and compliances


Ex ATEX Ex d:

  • Cert. no. Baseefa 03ATEX0222
  • Certified to: EN60079-0, EN60079-1, EN60079-31
  • SM87HXB: Ex II 2GD, Ex d IIC T5/T6 Gb, Ex tb IIIC T65°C/ T80°C/ T95°C Db

 

IECEx Ex d:

  • Cert. no. IECEx BAS 09.0059
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31
  • SM87HXB: Ex d IIC T5/T6 Gb, Ex tb IIIC T65°C/ T80°C/ T95°C Db

UL:

  • Listing no. E187894
  • Class I, Div 1, Groups C & D
  • UL Listed for USA and Canada Class I, Div 2,
  • Groups C & D, Class I, Zones 1 & 2, AExd IIB T4/T5.• Class I, Zones 1.


CSA:

  • Cert no. 96406.
  • Certified to: C22.2 Nos 0, 0.4, 0.5, 9, 30-M1986, 94-M91, 137-M1981
  • Class I, Div 1. Group D


TR CU Ex d:

  • SM87HXB: 1Ex d IIC T5/T6 Gb, Ex tb IIIC T65°C/ T80°C/ T95°C Db
  • Russian Fire Alarm approved


INMETRO Ex d:

  • SM87HXB: Ex d IIC T5/T6 Gb, Ex tb IIIC T65°C/ T80°C/ T95°C Db


CQST Ex d:

  • M87HXB: Ex d IIC T5/T6 Gb, Ex tb IIIC T65°C/ T80°C/ T95°C Db


SIL:

  • SIL2 certification to IEC61508.        

Design features

  • IP66 and IP67
  • Certified temperature: –67°F to +158°F, –55°C to +70°C*
  • High temperature version (up to 85°C) available - SM87XBT
  • Stainless steel or marine grade alloy
  • Various lens colors
  • Optional lens guard
  • Telephone or relay initiated

 *Model dependent

Standard materials

  • SM87HXBS, SM87XBTS and SM87LEDS: Grade 316 ANC4B stainless steel
  • SM87HXBA, SM87XBTA and SM87LEDA: LM25 TF marine grade alloy
  • Lens: glass
  • UL version available only in marine grade alloy
Specifications

Ordering Information

medc-SM87HXB-LED-XBT-iec-numbering-system.jpg

Ordering Information - NEC applications (UL)

medc-SM87HXB-nec-numbering-system.jpg
Download Links
X
Download Close