Knowledge Search
Download document () of 20

MEDC XB9 5 Joule Ex Xenon Beacon Range

Eaton's Crouse-Hinds series MEDC XB9 range of compact and lightweight 5 Joule beacons is suitable for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries.

The beacon housing, including the flamepaths, is manufactured completely from a UV stable glass reinforced polyester which is ideally suited for use hazardous areas.

This unit is available in a high number of configurations to suit your specification. Please download the datasheet for customization options.

Durable
Corrosion free GRP
Safety
For use in potentially explosive atmospheres and harsh environments
Flexibility
Can be painted to customer specification and fitted with identification labels

Certifications and compliances


ATEX Ex d:

  • Cert. no. Baseefa BAS00ATEX2031
  • Certified to: EN60079-0, EN60079-1
  • Ex II 2G, Ex d IIC T5/T6 Gb


IECEx Ex d:

  • Cert. no. IECEx BAS 10.0113
  • Certified to: IEC60079-0, IEC60079-1
  • Ex d IIC T5/T6 Gb


CQST Ex d:

  • Ex d IIC T5/T6 Gb

Design features

  • IP66 and IP67
  • Certified temperature –67°F to +131°F, –55°C to +55°C
  • Corrosion Free GRP
  • Various lens colors
  • Lens guard fitted as standard
  • Optional gland plus cable tail
  • Stainless steel mounting bracket & screws
  • Replaceable tube

Standard materials

  • LM25 corrosion resistant alloy or ANC4B stainless steel with stainless steel cover screws
  • ABS flare
  • Body & cover: glass reinforced polyester (GRP)
  • Lens: glass
  • Cover screws & bracket: stainless steel 316
Specifications

Ordering Information

medc-xb9-numbering-system.jpg
Download Links
X
Download Close