Knowledge Search
Download document () of 20
Conduit bodies, covers and outlet boxes

Pauluhn EPJ505 Explosionproof Conduit Outlet Boxes

Pauluhn EPJ505 hazardous area conduit outlet boxes from Eaton's Crouse-Hinds Division are used in locations where flammable gases are usually present.  

Tool-less entry via hand tabs or tooled via breaker bar.

Constructed from cast marine brass or copper-free aluminum.

Certifications and compliances

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Type 4X
  • Conforms to IP66
  • ABS
  • UL886 – Outlet Boxes for Hazardous Locations

Design features

  • For locations where flammable gases are usually present
  • Hub sizes in 1/2", 3/4" or 1" NPT
  • Choice of one, two, three or four entries
  • Tool-less entry via hand tabs or tooled via breaker bar
  • Internal grounding lug with cup washer for stranded wiring
  • Four heavy duty mounting pads
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Optional 4-pole terminal block for up to #10 AWG
  • Cover included

Standard materials

  • Box – cast marine brass or copper-free aluminum
  • Gasket – neoprene
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close