Download document () of 20
Circuit breakers

BAB bolt-on miniature circuit breakers

Eaton’s bolt-on miniature circuit breakers (Quicklag) provide superior protection in panelboards,  and offer easy installation. They are also switching duty rated for 120 VAC fluorescent light applications, and UL 489 listed. All products 15–100A are HACR rated.  Select from one-, two-, or three-pole designs.

Protection
Arc fault & ground fault
Ratings
UL | CSA
Certifications
UL 489 | UL 493 | UL 1053

Core features

  • Flexible power feed connection (wire size and position) offers product uniformity as well as ease of installation.
  • Field-mountable accessories make installation and on-site custom configuration easy.
  • Compact designs available to minimize panel size.
BAB-breaker.jpg

Bolt-on - Types BAB, QBHW, HBAX, HBAW

  • All products 15–100A are HACR rated
  • Switching duty rated for 120 Vac fluorescent light applications
  • Built and listed to UL 489
  • All products UL and CSA listed
QB-GFT-breaker.jpg

Bolt-on ground Fault and equipment protectors - Types QBGFT, QBHGFT, QBGFEP, QBHGFEP 

  • QUICKLAG ground fault circuit breakers, Class A GFCI
    • 5 mA trip sensitivity
  • QUICKLAG ground fault equipment protectors
    • 30 mA trip sensitivity
  • Built and tested to UL 489
  • QUICKLAG ground fault circuit breakers, Class A GFCI
    • Built and tested to UL 943
  • QUICKLAG ground fault equipment protectors
    • Built and tested to UL 1053
QBHC-AF-breaker.jpg

Bolt-on arc fault circuit interrupter - Types QBAF, QBCAF

  • All products HACR rated
  • 10 and 22 kAIC rating at 120V and 120/240V
  • Single-pole AFCI 
  • HID ratings for HID (High Intensity Discharge) lighting
  • Built and listed to UL 489
  • UL File E7819 for QBAF
QB-AFGF-breaker.jpg

Bolt-on arc fault / ground fault circuit interrupter - Type QBAFGF

  • 15 - 20 amps
  • 10 and 22 kAIC ratings
  • UL 489—molded-case circuit breakers, molded-case switches and circuit breaker enclosures 
  • UL 943—ground fault circuit interrupters 
  • UL 1699—arc fault circuit interrupters 
  • UL 1998—software in programmable components
  • UL file number - E-45310

Thinking small can acheive big results

Convenience and efficiency you can measure. Eaton’s innovative bolt-on (QB) arc fault / ground fault (AF/GF) circuit breakers can save you both time and money for those light commercial projects. The short-body AF/GF circuit breaker is designed with a smaller footprint and is now the measuring stick for performance in the light commercial industry.

    Specifications
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close