Download document () of 20

R270 remote control receiver

The Eaton R270 receiver is a robust, license-free wireless CAN interface designed for smooth operation and precision control of industrial machinery in global applications.

Core features

  • 900 MHz and 2.4 GHz​
  • OMNEX Trusted Wireless FHSS technology ​
  • Dual J1939 or proprietary CAN interfaces are designed for seamless network integration​
  • Three I/O options, for additional auxiliary controls​
  • CAN interface ensures suitability for the multiplexed environment​
  • Two-way radio technology allows machine operation data to be fed back to an operator​
  • Rugged IP67 rated enclosure ensures maximum protection against environmental exposure​
  • Custom programming options for flexible and precise control across a diverse application base​
  • Compatibility with T110, T150, and T300 remotes preserves equipment investment​
  • Simple, tool-free pairing with transmitters eliminates risk of service damage to the enclosure​
  • Up to 2,300’ (700m) line‑of‑sight operational range ​
  • Field upgradable (via USB port)
Download Links
X
Download Close