Download document () of 20

Series 25x mid-range circuit breakers

The Series 25X Mid-Range Circuit Breakers feature an auto, manual and modified reset and is a single pole thermal type breaker.

Core features

  • Single Pole Thermal Type Breakers  
  • Applications: This unit is external ignition protected and weatherproof. It is typically used in DC power systems in marine applications (as a main or branch circuit breaker), truck, bus and RV systems, add-on protection for accessories, etc 
  • Rating: 10-50A, 32Vdc 
  • Interrupt Rating: Circuit Protection (2.5kA) per ABYC E-11 
  • Operating Temperature Rating: –40°F (–40°C) to 185°F (85°C) 
  • Storage Temperature Rating: –40°F (–40°C) to 260°F (125°C) 
  • Materials: Black UL-rated 94V0 thermoset plastic body. Cover, lever, and button are ULRated 94V0 thermoplastic. Cover has a black thermoplastic elastomer overmold 
  • Marking: Standard marking includes amp/volt ratings, part numbers, and “SAE Type B” 
Specifications
Catalog Number Series 25X Mid-Range circuit Breaker
Single Pole Thermal Type Breakers  
Applications This unit is external ignition protected and weatherproof. It is typically used in DC power systems in marine applications (as a main or branch circuit breaker), truck, bus and RV systems, add-on protection for accessories, etc
Rating 10-50A, 32Vdc
Interrupt Rating Circuit Protection (2.5kA) per ABYC E-11
Operating Temperature Rating –40°F (–40°C) to 185°F (85°C)
Storage Temperature Rating –40°F (–40°C) to 260°F (125°C)
Materials Black UL-rated 94V0 thermoset plastic body. Cover, lever, and button are ULRated 94V0 thermoplastic. Cover has a black thermoplastic elastomer overmold
Marking Standard marking includes amp/volt ratings, part numbers, and “SAE Type B”
Download Links
X
Download Close