Download document () of 20
Low-voltage power distribution

Series 31000 - VEC (Single vehicle electrical center)

The 31000 series VEC is capable of operating in various environments such as those with high vibration and moisture (compliant with IP65 standards). The VEC provides efficient and compact power distribution for OEMs with demanding applications in the transportation industry. As with all VECs, the single VEC uses the patented Eaton ‘power grid’ technology easily programmable to accommodate various OEM wiring requirements.

Core features

  • Eaton VECs all feature a unique color-coded and keyed connector system, and accepts plug-in fuses, relays, circuit breakers, resistors, diodes and transorbs, based on the industry standard 2.8mm footprint

Options

  • Cover: Solid domed cover with gasket
  • Cover marking: Optional laser etching inside, outside, or both
  • Mounting: External feet with mounting holes or internal mounting holes
  • Components: Fuse, breaker, relay, resistor, diode and transorb installation to be specified by customer
  • Internal spare fuse holder and socket for fuse extraction tool
  • Sealed option available (ssVEC)
Specifications
Capacity
  • 200A maximum rating
  • 30A per output 8 relays/8 fuses
  • Maximum of 32 fuses or various combinations thereof (unique design configurations may be required)
Materials
  • Housing and connector cavities: UL 94 V-0 rated Thermoplastic
  • Internal power grid: tin-plated copper
  • Stud input covers: silicone
Operating temperature
  • -40°F (-40°C) to 221°F (105°C)
Ingress protection
  • IP55 with vented cover (IP65 with sealed cover and output connector wire seals and plugs)
Maximum torque rating
  • M8 Input stud: 12 FT-LBS
  • Mounting: 2.5 FT-LBS
Connections

Output: Standard Eaton 32006 VEC connectors

  • 8-way, colored/keyed, sealed connectors sealed (IP65 with wire seals & plugs)
  • 30A maximum per terminal
  • 100A maximum per connector
  • Accepts Delphi Metri-Pack 280 Series terminals (tanged/tangless)

Input: Studded or Connectorized

  • Studded input option: Supports two M8 input power studs for DC power into the VEC power grid (100A maximum per stud)
  • Connectorized: Accepts up to two Eaton 32004 VEC input connectors (two terminals each, colored/keyed, sealed connectors)
  • 60A maximum per terminal, providing power to the VEC Power Grid
Termination

Output

  • Delphi Metri-Pack 280 Series terminals (sealed/unsealed and tanged/tangless)
  • Delphi Metri-Pack 280 Series cavity plugs are installed where wires are not used

Wire Sizes

  • With wire seals: #12-22 AWG (0.35-5.0mm2)
  • Without wire seals: #10-22 AWG (0.35-5.0mm2)

Input

  • Delphi Metri-Pack 800 Series terminals (sealed/unsealed)

Wire Sizes

  • With wire seals: #10-14 AWG (2.0-8.0mm2)
  • Without wire seals: #8-14 AWG (2.0-8.0mm2)
Notes: Each design is customer specific. Consult your sales representative today for your application. Electrical terminals, cable seals and cavity plugs are NOT supplied by Eaton.
Download Links
X
Download Close