Download document () of 20
Low-voltage power distribution

Series CFH (Connector fuse holder)

The Connector Fuse Holder (CFH) is a small easy-to-use power distribution module which can hold up to four 2.8mm footprint protective devices. Designed to hold relays, circuit breakers, fuses, diodes, resistors and/or transorbs, the CFH is ready to support all of your small or last minute power distribution requirements. 

Core features

  • Max amperage: The CFH is limited to a total of 100A maximum rating when designed under SAE guidelines. Terminal limitations are according to Delphi Metri-pak 280 guidelines (consult Delphi documentation)
  • Temperature rating: -40°C (-40°F) to 125°C (260°F)
  • Materials:
  • Cover: 94V0 clear polycarbonate
  • Connector: 94V0 thermoplastic
  • Brackets: Side and end - zinc plated steel with chromate finish
  • Servicable parts:
  • Cover: B151-7184-S (short) or B151-7184-L (long)
  • Brackets: B028-7013 (side bracket); B028-7015 (end bracket); B028-7016 (pin bracket).
Download Links
X
Download Close