Download document () of 20
Panel enclosures

B-Line series Type 4 panel enclosures

Eaton's B-Line series Type 4 panel enclosures are used to house electrical controls and instruments in indoor or outdoor applications to help protect against windblown dust and rain, splashing water and hose directed water.

type-4-panel-enclosure-jic-type.jpg

JIC enclosures

type-4-wall-mount-single-door-3-point-locking.jpg

Wall mount enclosures

type-4-panel-enclosure-ground-mount-double-door.jpg

Ground mount enclosures

  • Single door, double door and double door dual access options
  • Floor mounted, floor standing and free-standing options
  • Quarter-turn latches and 3-point locking options
  • Multiple accessories available

Large ground mounted enclosure line extension

Eaton has expanded its B-Line series enclosure line to include NEMA Type 4 freestanding panel enclosures.

  • Single, double and multi-door options
  • Size range: 112" to 187" wide 
  • Three styles of enclosure construction 
    • Three-door: Single and double door 
    • Four-door: (2) Double door sections 
    • Five-door: Single and (2) double door sections
      • NEMA 4 (Carbon Steel) 
      • UL Listed for U.S. and Canada to UL508 
      • CSA C22.2 standards

Premier Type 4 Panel Enclosures

type-4-premier-panel-enclosure.jpg
Specifications

SKU data coming soon.

For more information, view or download the B-Line series enclosure catalog.
Download Links
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.

Eaton B-Line Series Large Enclosure Solutions

Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.