Knowledge Search
Download document () of 20
Standard enclosures and junction boxes

CEAG GHG60 IEC Ex e Explosion-protected Distribution Board Enclosures

Eaton’s Crouse-Hinds series CEAG GHG60 explosion-protected enclosures provide IEC Ex e protection in harsh and hazardous areas.

Available in fiberglass-reinforced polyester and electropolished stainless steel, the GHG60 is offered in multiple enclosure sizes to suit customer preferences.  Cable entries, extensions or bus bar systems can also be added as desired.

Certifications and compliances

Fiberglass-reinforced polyester models
  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC Gb Ex de IIC T6, T5, T4; Ex II 2 D Ex tb IIIC Db Ex tD A21 IP66 T80°C, T95°C*
  • EC-Type Examination Certificate: PTB 99 ATEX 3118U
  • IECEx Certificate of Conformity: IECEx-PTB11.0030U
  • Marking accd. to IECEx: Ex e IIC Gb / Ex tb IIIC Db
  • Operating temperature range: -20°C up to +95°C (standard); -55°C up to +95°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66
Stainless steel models
  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC Gb Ex de IIC T6, T5, T4; Ex II 2 D Ex tb IIIC Db Ex tD A21 IP66 T80°C, T95°C*
  • EC-Type Examination Certificate: PTB 99 ATEX 3118U
  • IECEx Certificate of Conformity: IECEx-PTB11.0030U
  • Marking accd. to IECEx: Ex e IIC Gb; Ex tb IIIC Db
  • Operating temperature range: -20°C up to +95°C (standard); -55°C up to +95°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

* The limits of the operating temperature range and the max. permissible temperature rise of the components must be taken into account.

Design features

  • Modular slip-on assembly
  • High IP66 protection
  • Snap-on components
  • Retrofitting

Standard materials

  • Enclosure – fiberglass-reinforced polyester or electropolished AISI 316L stainless steel
Specifications

Ordering information

Catalog number Product description
GHG6000101R0001 Ex-e empty enclosure in plastic design: Size 1: 1 mounting space 106 mm, cover closed
GHG6000201R0001 Ex-e empty enclosure in plastic design: Size 2: 1 mounting space 213 mm, cover closed
GHG6000301R0001 Ex-e empty enclosure in plastic design: Size 2: 1 mounting space 213 mm, cover raised for insertion of main switch = 80A
GHG6000401R0001 Ex-e empty enclosure in plastic design: Size 3: 2 mounting space 213 mm, cover closed
GHG6000501R0001 Ex-e empty enclosure in plastic design: Size 3: 2 mounting space 213 mm, cover raise for insertion of main switch = 80A to 180A
GHG6000601R0001 Ex-e empty enclosure in plastic design: Size 4: 3 mounting space 213 mm, cover closed
GEH0010161 Ex-e empty enclosure in plastic design: Size 1: 1 mounting space 106 mm, cover cut-out with actuating flap for GHG 61
GEH0010162 Ex-e empty enclosure in plastic design: Size 1: 1 mounting space 106 mm, cover cut-out with actuating flap for GHG 62
GEH0020161 Ex-e empty enclosure in plastic design: Size 2: 1 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 61
GEH0020162 Ex-e empty enclosure in plastic design: Size 2: 1 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 62
GEH0030161 Ex-e empty enclosure in plastic design: Size 3: 2 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 61
GEH0030162 Ex-e empty enclosure in plastic design: Size 3: 2 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 62
GEH0030261 Ex-e empty enclosure in plastic design: Size 3: 2 mounting space 213 mm, cover cut-out with 2 actuating flaps for GHG 61
GEH0030262 Ex-e empty enclosure in plastic design: Size 3: 2 mounting space 213 mm, cover cut-out with 2 actuating flaps for GHG 62
GEH00303 Ex-e empty enclosure in plastic design: Size 3: 2 mounting space 213 mm, cover with 1 actuating flap and main switch = 40A
GEH0040161 Ex-e empty enclosure in plastic design: Size 4: 3 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 61
GEH0040162 Ex-e empty enclosure in plastic design: Size 4: 3 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 62
GEH0040261 Ex-e empty enclosure in plastic design: Size 4: 3 mounting space 213 mm, cover cut-out with 2 actuating flaps for GHG 61
GEH0040262 Ex-e empty enclosure in plastic design: Size 4: 3 mounting space 213 mm, cover cut-out with 2 actuating flaps for GHG 62
GEH0040361 Ex-e empty enclosure in plastic design: Size 4: 3 mounting space 213 mm, cover cut-out with 3 actuating flaps for GHG 61
GEH0040362 Ex-e empty enclosure in plastic design: Size 4: 3 mounting space 213 mm, cover cut-out with 3 actuating flaps for GHG 62
GEH00404 Ex-e empty enclosure in plastic design: Size 4: 3 mounting space 213 mm, cover with 2 actuating flaps and main switch = 40A
GEH10000 Ex-e empty enclosure in stainless steel design: Size 1: 1 mounting space 106 mm, cover closed
GEH1000161 Ex-e empty enclosure in stainless steel design: Size 1: 1 mounting space 106 mm, cover cut-out with small actuating flap for GHG 61
GEH1000162 Ex-e empty enclosure in stainless steel design: Size 1: 1 mounting space 106 mm, cover cut-out with small actuating flap for GHG 62
GEH20000 Ex-e empty enclosure in stainless steel design: Size 2: 1 mounting space 213 mm, cover closed
GEH2000161 Ex-e empty enclosure in stainless steel design: Size 2: 1 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 61
GEH2000162 Ex-e empty enclosure in stainless steel design: Size 2: 1 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 62
GEH30000 Ex-e empty enclosure in stainless steel design: Size 3: 2 mounting space 213 mm, cover closed
GEH3000161 Ex-e empty enclosure in stainless steel design: Size 3: 2 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 61
GEH3000162 Ex-e empty enclosure in stainless steel design: Size 3: 2 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 62
GEH3000261 Ex-e empty enclosure in stainless steel design: Size 3: 2 mounting space 213 mm, cover cut-out with 2 actuating flaps for GHG 61
GEH3000262 Ex-e empty enclosure in stainless steel design: Size 3: 2 mounting space 213 mm, cover cut-out with 2 actuating flaps for GHG 62
GEH30003 Ex-e empty enclosure in stainless steel design: Size 3: 2 mounting space 213 mm, cover with 1 actuating flap and main switch = 40A
GEH40000 Ex-e empty enclosure in stainless steel design: Size 4: 3 mounting space 213 mm, cover closed
GEH4000161 Ex-e empty enclosure in stainless steel design: Size 4: 3 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 61
GEH4000162 Ex-e empty enclosure in stainless steel design: Size 4: 3 mounting space 213 mm, cover cut-out with 1 actuating flap for GHG 62
GEH4000261 Ex-e empty enclosure in stainless steel design: Size 4: 3 mounting space 213 mm, cover cut-out with 2 actuating flaps for GHG 61
GEH4000262 Ex-e empty enclosure in stainless steel design: Size 4: 3 mounting space 213 mm, cover cut-out with 2 actuating flaps for GHG 62
GEH4000361 Ex-e empty enclosure in stainless steel design: Size 4: 3 mounting space 213 mm, cover cut-out with 3 actuating flaps for GHG 61
GEH4000362 Ex-e empty enclosure in stainless steel design: Size 4: 3 mounting space 213 mm, cover cut-out with 3 actuating flaps for GHG 62
GEH40004 Ex-e empty enclosure in stainless steel design: Size 4: 3 mounting space 213 mm, cover with 2 actuating flaps and main switch = 40A

 

Download Links
X
Download Close