Knowledge Search
Download document () of 20
Non-metallic enclosures

FPB Pushbutton Fiberglass Enclosures

Crouse-Hinds series FPB and FMP fiberglass pushbutton enclosures offer a solution for applications requiring an enclosure with multiple pre-drilled openings for pushbuttons available in 30mm and 22mm configurations.  The notched keyhole design and the ability to order up to nine holes, makes this versatile series a perfect match for your general purpose electrical and control station applications. 

Certifications and compliances

  • UL/cUL 50, Types 1, 3, 4X, 6P, 12
  • UL File No. E-57656
  • CSA Std. C22.2 - File 244248 Types 1, 3, 4X, 6P, 12
  • NEMA Standard 250 - Types 1, 3, 4X, 6P, 12
  • Temperature range: -76°F to +250°F (-60°C to +120°C)
  • Flammability rating: UL94-5V
  • Non-flame propagating

Design features

  • Lift-off cover design with four cover screws
  • Memory retaining continuous polyurethane gasket
  • Captive stainless steel cover screws
  • Full metal grounding strap
  • Notched keyhole design
  • Chemical-resistant fiberglass-reinforced polyester
  • Submersible, non-corrosive design
  • Watertight, dusttight
  • Non-conductive, impact-resistant, UV-resistant
  • Material cuts, drills, punches and saws with ease and accuracy
  • Rounded edges, minimal protrusions or exposed pocket areas for assembly of dust and debris
  • Smooth surface, no color variations, swirls or color pockets, no voids

Standard materials

  • Enclosure – hot compression molded fiberglass-reinforced thermoset polyester
  • Gasket – poured polyurethane
  • Captive screws – stainless steel
  • External hardware – 304 stainless steel
Specifications

SKU-Level data coming soon!

 

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.