Knowledge Search
Download document () of 20
Standard enclosures and junction boxes

CEAG GHG64 IEC Ex d Explosion Protected Enclosures

Crouse-Hinds series CEAG GHG64 explosion protected enclosures provide IEC Ex d protection in Zones 1, 2, 21 and 22 hazardous areas.  They are used in threaded rigid conduit systems in hazardous areas to function as a splice box, pull box, or equipment and device enclosure.  

Certifications and compliances

IEC

  • Ex d IIB (IIB + H2 optional) T5-T6, Ex ia for Zones 1, 2, 21, 22
  • ATEX certificate: PTB 08 ATEX 1042U
  • GOST-R
  • GOST-K

Design features

  • 8 sizes (modular design) to suit comprehensive application requirements with very effective power dissipation
  • Ground joint (bolted) construction throughout permits use in hazardous areas
  • Enclosure bodies have thick walls and can be factory drilled and tapped to meet IEC requirements for Zones 1, 2, 21 and 22 hazardous areas
  • Hinged cover with up to 110° cover opening – designed for easy maintenance
  • Ambient temperature range: -20 to +40°C standard (-55°C to +55°C optional)
  • Rated voltage: 690V
  • Rated maximum current: up to 1150A

Standard materials

  • Bodies and covers – die cast aluminum
  • Epoxy powder coat finish is standard, internal and external
Specifications

Ordering information

  Dimensions    
Type L x W x D (mm) Catalog Number Without Hinge Catalog Number With Hinge
Size 1 210 x 210 x 191 GHG 640 1901 R0001 GHG 640 1901 R0013
Size 2 320 x 210 x 191 GHG 640 1902 R0001 GHG 640 1902 R0013
Size 4 320 x 320 x 191 GHG 640 1904 R0001 GHG 640 1904 R0013
Size 5 320 x 320 x 284 GHG 640 1905 R0001 GHG 640 1905 R0013
Size 8 430 x 430 x 284 GHG 640 1908 R0001 GHG 640 1908 R0013
Size 9 650 x 430 x 284 GHG 640 1909 R0001 GHG 640 1909 R0013
Size 10 650 x 430 x 437 GHG 640 1910 R0001 GHG 640 1910 R0013
Size 11 650 x 650 x 442 GHG 640 1911 R0001 GHG 640 1911 R0013 
Download Links