Knowledge Search
Download document () of 20
Hydraulic & Lubrication filters

E6

Eaton´s clogging indicators reliably monitor filter clogging caused by particulate accumulation in hydraulic and lubricating oil filters. The clogging indicators easily integrate into automatic control systems, and ensure continuous contamination control. The E6 series is a pressure switch, contact maker and contact breaker for visual, electrical and visual-electrical clogging indicators.

Clogging indicator type
Visual, Electrical and Visual-Electrical
max. operating pressure
up to 1,450 psi (100 bar)
operating temperature
-4-176 °F (-20-80 °C)

Core features

  • Optical and electrical signalling of the exceeding of pressure limits
  • Easy integration into automatic control systems
  • Continuos contamination control
Specifications

Specifications

max. pressure: to 1,450 psi
temperature range: - 4°F to + 176°F
type of protection: IP 55
connaction of cable: PG 11
max. contact load with GS-line adapter:

Umax = 250 V AC

I max = 2 A

Pmax = 500 VA

distribution voltage with SS3-line adapter Umax = 24 V DC
max. contact load with SS3-line adapter:

I max = 2 A

Pmax = 48 VA

Download Links
X
Download Close