The pressure filters of the series HPV are made of carbon steel, are suitable for a working pressure up to 6,000 psi (420 bar) and have a pressure differential valve. The pressure peaks are absorbed by a sufficient margin of safety. The HPV-filters are in-line mounted.
Applications
01.E Pressure
CCS 5
HP3
IFPM 73
TEF
| operating temperature: | +14 °F to +176 °F |
| operating medium | mineral oil, other media on request |
| max. operating pressure: | 6,000 psi |
| test pressure: | 8,580 psi |
| process connection: | thread connection |
| housing material: | EN-GJS-400-18-LT, carbon steel |
| sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
| installation position: | vertical |