Knowledge Search
Download document () of 20
Manual pipeline strainers

Model 570 Multi-Basket 8-24 inch

The Eaton Model 570 Duplex Basket Strainer has been specifically designed to remove potential damage causing particles from large volumes of water and other process media efficiently and cost effectively.  It operates continuously and the pipeline flow never has to be shut down for strainer basket cleaning.  Flow is switched from one basket chamber to the other by a sliding gate mechanism operated by hand wheels.  The free floating valve disc mechanism moves easily and does not bind.  The valve operating stem is fully enclosed, protecting it from the fluid flow.

Manufacturing Type
Cast
Materials
Cast Iron, Carbon Steel
Pressure rating
125-300 psi (8.6-20.7 bar)

Core features

  • Continuous flow - no shutdown for basket cleaning
  • Sliding gate design
  • Eight baskets per strainer (four per side)
  • Bolted cover
  • Compact
  • Threaded drain
  • Perforated or mesh stainless steel baskets standard
  • Synchronized drive for pressure equalization
  • Pressure equalization assembly

Options

  • Ductile iron construction
  • Basket perforations from 1/32" to 1/2"
  • Basket mesh 20, 40 or 60
  • Monel baskets
  • Vent valves
  • Drain valves
  • Cover lift davit
  • Pressure differential gauge and switch connections
  • Basket flange gaskets
  • Magnetic basket inserts
Applications
  • Wastewater
  • Spray Nozzle Systems
  • Heat Exchanger Protection
  • Cooling Towers
  • Boiler Feed Water
  • Machining Fluids
  • Deep Well injection
  • Descaling Systems
  • Lube Oil Systems
  • Irrigation
  • Paper Coating
  • Refining
Specifications

Selection chart

Size Material End connection Gaskets Pressure rating
8" to 24" Iron Flanged 125# Non-asbestos 125 psi (8.6 bar)
8" to 24" Carbon steel Flanged 150# Non-asbestos 175 psi (12.0 bar)
8" to 16" Carbon steel Flanged 300# Non-asbestos 300 psi (20.7 bar)

Cv factors*

Size Value Size Value
8" 700 16" 2500
10" 1250 20" 3600
12" 1600 24" 5200
14" 2000 - -
* For water with clean, perforated basket

Dimensions (in/mm)

Pipe size A B C D E F G Weight–iron (lb / kg) Weight–carbon steel (lb / kg)
8 38.50 / 978 8.25 / 210 20.50 / 521 38.00 / 965 18.25 / 464 18.00 / 457 28.50 / 724 1410 / 641 1565 / 711
10 40.50 / 1029 10/38 / 264 23.75 / 603 44.00 / 1118 20.50 / 521 20.25 / 514 30.50 / 775 1880 / 855 2087 / 949
12 43.50 / 1105 13.50 / 343 29.25 / 743 52.00 / 1321 23.00 / 584 23.38 / 594 32.50 / 826 2604 / 1184 2890 / 1314
14 46.25 / 1175 15.75 / 400 31.63 / 803 60.00 / 1524 24.88 / 632 25.56 / 649 35.00 / 889 3006 / 1366 3337 / 1517
16 49.63 / 1261 17.81 / 458 35.00 / 889 66.00 / 1676 28.13 / 715 27.75 / 705 37.50 / 953 4350 / 1977 4826 / 2197
20 64.00 / 1626 26.63 / 676 45.75 / 1162 88.00 / 2235 33.75 / 857 34.00 / 864 43.75 / 1111 10,000 / 4545 11,100 / 5045
24 67.75 / 1721 29.50 / 749 53.00 / 1346 98.00 / 2489 36.63 / 930 40.38 / 1026 49.50 / 1257 11,440 / 5200 12,698 / 5772
Model-570-Multi-Basket-8-24-inch-Basket-Strainer-2.jpg
Model-570-Multi-Basket-8-24-inch-Basket-Strainer-1.jpg
Download Links
X
Download Close