RS elements are ideal for use in return line filters for mobile hydraulic applications.
Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.
Benefits:
Markets:
Applications:
01.AS/TS
01.E Lubrication
01.E Pressure
01.E Return line
01.NL
01.NR
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
| Filter element type |
Return line filter elements |
| Series | 01.RS |
| Nominal size | 175, 225 |
| Grade of filter fineness |
3 VG, 6 VG, 10 VG, 16 VG, 25 VG |
| Filter material | VG = Glass fiber fleece |
| Δp resistance |
10 = 145 psi (10 bar) |
| Design | B = double open end |
| Sealing material |
P = Nitrile, V = Viton, others on request |
| Specification | - = standard element, VA = High water content oil |
| Nominal sizes: | 175, 225 (145 psi/10 bar) |