Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class RK5 Fuses

Bussmann's UL Class RK5 Fusetron product offering provides energy efficient advanced protection with its dual-element, time-delay construction and is available with optional open fuse indication on select ratings.  Available in both 250Vac and 600Vac, 200kA RMS Sym interrupting rating and sizes ranging from 0 to 600 amp.  Fusetron's deliver 10 seconds (minimum) of time-delay at 500% of rated current (8 seconds for 1/10-30A sizes).

Core features

  • Separate overload and short-circuit elements provide time delay for sizing as close as 125% of motor FLA while delivering excellent short-circuit protection
  • 2:1 selective coordination amp ratio (within the Bussmann series RK5 fuse family) prevents overcurrent events from opening upstream Fusetron fuses
  • Insulated end caps for 225A-600A fuses reduces exposure to live parts and extends air gap to distance between blades of adjacent mounted fuses or to housing
  • Superior overload and cycling capabilities
  • Current limiting provides component short-circuit protection

Benefits of Class RK5 fuses

Dual-element, time-delay fuse – 10 seconds (minimum) at 500% rated amps. Available with indication on select ratings.

Bussmann series Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.

    Specifications

    SKU level data coming soon! 

    For more infromation about our models please download the documentation available on the resource tab or send us your inquiry using the ¨Contact me¨ button in the overview tab

    Download Links
    X
    Download Close