Download document () of 20

JBX series push-pull connector

Our JBX series metal push-pull connectors are available in IP40 and IP68 sealing, making them ideally suited for indoor and outdoor applications such as medical, building automation, instrumentation, measurement, off-road, mining and telecom.

JBX connectors guarantee a reliable, secure connection by using a push-pull locking mechanism that requires only two fingers to mate and unmate connectors. Audible and visual indicators ensure reliable locking for more than 5,000 cycles.

The 360° EMI shielding ensures proper transmission and signal integrity, making them optimal for high-resolution imaging applications. Their use of 0.5 mm contacts and miniature housing also make JBX connectors suitable for tight applications. 

Core features

  • Easy and safe: Audible, tactile and visual indicator - 5,000 cycles 
  • Waterproof : IP68 in mated and unmated conditions 
  • Signal integrity : 360° EMI Shielded, less than 5mΩ 
  • Space savings : High-density layouts with use of 0.5 mm contacts 
  • Cost savings : Mixed power and signal layouts

Enhanced connectivity

Locking mechanisms assist connector coupling and maintain electrical continuity, ensuring reliable performance.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close