Download document () of 20

SASY 60i busbar system

Eaton’s MoellerTM series SASY 60i is a safe, compact and modular busbar system for efficient power distribution inside the control panel. Thanks to the time-saving plug-in technology, the installation of incoming and outgoing circuit breakers or standard circuit breakers is quick and efficient. If used in combination with motor-protective and standard circuit breakers, SASY 60i provides an integrated, UL-approved system for switching, controlling, protecting and distributing power worldwide.

Safety:
Touch safe thanks to modular system covers

Core features

  • Good heat dissipation via the large surface area of the busbar profile
  • Can be mounted on busbars with varying widths and profiles
  • The pre-assembled devices save time and money during installation
  • The reduced adapter width simplifies the installation of a number of combinations and saves space in the control panel
  • Safe contacting and easy installation thanks to the user-friendly terminals at the rear
  • The standard 60-mm interval between busbars ensures compatibility with other top-mounting components
  • Low installation costs, as the system is specifically matched to add-on distribution boards (e.g. SVTL)
  • User-friendly connection between the adapters and the motor-protective and standard circuit breakers, directly on the busbars without the need to drill any holes (up to 630 A)

Double-T busbar

The double-T busbars of the SASY 60i system reduce the time and effort required for preparing the contact points. The top-mounting components can be positioned almost anywhere, as fewer supports are required due to the very high impulse withstand voltage.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

SASY 60i busbar system models & specifications

Click here for various models from our SASY 60i range.
X
Download Close