Knowledge Search
Download document () of 20
Linear

CEAG AB12 LED Hazardous Area Linear Light Fixtures

Eaton’s Crouse-Hinds series AB12 linear fixtures are designed for use with LED tubes.  The AB12 is constructed with a robust aluminum housing and an impact-resistant borosilicate glass tube, providing extreme durability and reliability in Zone 1, 2, 21 and 22 hazardous areas.

Featuring an IP67 rating, the AB12 is designed for use in outdoor and indoor hazardous areas where moisture or corrosion may be a problem.  An optional external reflector provides application-specific light distribution.

The AB12 is available with LED lamp tubes (720, 1,440 and 2,000 lumens).

Certifications and compliances

IEC/EN standards

  • EC Type Examination Certificate: LOM 02 ATEX 2013 X
  • Marking accd. 2014/34/EU: Ex II 2 G Ex d IIB T6 Gb; Ex II 2 D Ex t IIIC T85°C Db
  • Marking accd. to IECEx: Ex d IIB T5; Ex tD A21 IP67 T78°C/T93°C
  • Degree of protection accd. to EN 60529: IP67

Design features

  • Suitable for Zone 1, 2, 21 and 22 hazardous areas
  • Robust copper-free aluminum, Ex-d housing provides excellent corrosion resistance and heat transfer properties
  • Available with LED tubes
  • IP67 degree of protection
  • Easy to open cover and large terminal housing simplifies installation
  • External reflector and protective wire guard optional

Standard materials

  • Housing – copper-free aluminum with powder coating
  • Lens – borosilicate glass
Specifications

Ordering information

Catalog number Product description
32475901012 600 mm 9 W LED tube (T8), 1100 lm/ 840 for AB12220 LED 1E
32475901015 1200 mm 18 W LED tube (T8), 2300 lm/ 840 for AB12240 LED 1E
32475901018 1500 mm 25 W LED tube (T8), 3400 lm/ 840 for AB12265 LED 1E
NOR000005009196 Fixing material Wall bracket 45°, steel galvanized BFP 45
NOR000005060300 Ex-light fitting AB 12 220E 2 x 18 W, 2 x 3/4" thread,1 x Ex-d plug 3/4''
NOR000005060302 AB12NI 18/18 2 x 18W - 1.5 mains operation, 2 x 3/4"' thread, 1 x Ex-d plug 3/4''
NOR000005060308 Ex-light fitting AB 12 240E 2 x 36 W, 2 x 3/4" thread, 1 x Ex-d plug 3/4''
NOR000005060310 AB12NI 36/36 2 x 36W - 1.5 mains operation, 2 x 3/4" thread, 1 x Ex-d plug 3/4"
NOR000005060316 Ex-light fitting AB 12 265E 2 x 58 W, 2 x 3/4" thread, 1 x Ex-d plug 3/4''
NOR000005060318 AB12NI 18/18 2 x 18W - 3 emergency operation, 2 x 3/4" thread, 1 x Ex-d plug 3/4"
NOR000005060331 AB12220 2 x 9 W LED 1 E for single end supply LED tube, 2 x 3/4" thread, 1 x Ex-d plug 3/4''
NOR000005060332 AB12220 2 x 18 W LED 1 E for single end supply LED tube, 2 x 3/4" thread, 1 x Ex-d plug 3/4"
NOR000005060333 AB12220 2 x 25 W LED 1 E for single end supply LED tube, 2 x 3/4" thread, 1 x Ex-d plug 3/4"
NOR000005060346 Ex-light fitting AB 12 220C 2 x 18/20 W, 2 x 3/4" thread, 1 x Ex-d plug 3/4''
NOR000005060348 AB12NI 36/36 2 x 36W - 3 emergency operation, 2 x 3/4" thread, 1 x Ex-d plug 3/4"
NOR000005060354 Ex-light fitting AB 12 240C 2 x 36/40 W, 2 x 3/4" thread, 1 x Ex-d plug 3/4''
NOR000005060362 Ex-light fitting AB 12 265C 2 x 58/65 W, 2 x 3/4" thread, 1 x Ex-d plug 3/4''
NOR000005060431 AB12220 2 x 9 W LED 1 E for single end supply LED tube, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060432 AB12220 2 x 18 W LED 1 E for single end supply LED tube, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060433 AB12220 2 x 25 W LED 1 E for single end supply LED tube, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060500 Ex-light fitting AB 12 220E 2 x 18 W, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060508 Ex-light fitting AB 12 240E 2 x 36 W, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060516 Ex-light fitting AB 12 265E 2 x 58 W, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060546 Ex-light fitting AB 12 220C 2 x 18/20 W, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060554 Ex-light fitting AB 12 240C 2 x 36/40 W, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060562 Ex-light fitting AB 12 265C 2 x 58/65 W, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060580 AB12NI 18/18 2 x 18W - 1.5 mains operation, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060581 AB12NI 36/36 2 x 36W - 1.5 mains operation, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060582 AB12NI 18/18 2 x 18W - 3 emergency operation, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060583 AB12NI 36/36 2 x 36W - 3 emergency operation, 2 x M25 thread, 1 x Ex-d plug M25
NOR000005060669 Ex-light fitting AB 12 236pl 2 x 36 W-pl, 1 x Ex-d plug 3/4''
NOR003045060403 Reflector, AISI 304 for AB 12220 / AB 12236 pl
NOR003045060403 Reflector, AISI 304 for AB 12220 / AB 12236 pl
NOR003045060411 Reflector, AISI 304 for AB 12240 ..
NOR003045060411 Reflector, AISI 304 for AB 12240 ..
NOR003045060429 Reflector, AISI 304 for AB 12265..
NOR003045060479 Reflector (AISI 304) + Guard (Steel white epoxy coating) for AB 12220 . / AB 12236 pl
NOR003045060479 Reflector (AISI 304) + Guard (Steel white epoxy coating) for AB 12220 . / AB 12236 pl
NOR003045060485 Reflector (AISI 304) + Guard (Steel white epoxy coating) for AB 12265..
NOR003045060487 Reflector (AISI 304) + Guard (Steel white epoxy coating) for AB 12240 ..
NOR003045060487 Reflector (AISI 304) + Guard (Steel white epoxy coating) for AB 12240 ..
NOR003165060403 Reflector, AISI 316 for AB 12220 / AB 12236 pl
NOR003165060403 Reflector, AISI 316 for AB 12220 / AB 12236 pl
NOR003165060411 Reflector, AISI 316 for AB 12240 ..
NOR003165060411 Reflector, AISI 316 for AB 12240 ..
NOR003165060429 Reflector, AISI 316 for AB 12265..
NOR003165060479 Reflector (AISI 316) + Guard (Steel white epoxy coating) for AB 12220 / AB 12236 pl
NOR003165060479 Reflector (AISI 316) + Guard (Steel white epoxy coating) for AB 12220 / AB 12236 pl
NOR003165060487 Reflector (AISI 316) + Guard (Steel white epoxy coating) for AB 12240 ..
NOR003165060487 Reflector (AISI 316) + Guard (Steel white epoxy coating) for AB 12240 ..
NOR003165060495 Reflector (AISI 316) + Guard (Steel white epoxy coating) for AB 12265..
Download Links
X
Download Close