Knowledge Search
Download document () of 20
Linear

Pauluhn WashPro Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn WashPro is a low bay linear fluorescent fixture engineered for Class I, Division 2 and Class II, Division 2 areas in food and beverage processing and industrial applications.  The fixture is NSF/ANSI 2-2010 certified for food contact and splash zones, and is high pressure hose down rated to 1500 PSI.     

The versatile WashPro comes in lengths of two, four and eight feet, in 2-, 3-, 4- or 6-lamp configurations.  An optional emergency battery back-up is also available.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups F, G
  • Class III
  • Type 4
  • Conforms to IP66
  • NSF
  • UL844 – Hazardous Locations
  • UL1598 – Luminaires (CSA-US)
  • UL924 – Emergency Lighting Equipment (CSA-US)
  • CSA 22.2 No. 250-4
  • CSA Class 3428 03; Class 3428 83; Class 3425 03; Class 3425 83
  • Canadian Processed Products Regulations C.R.C., c.291
  • NSF/ANSI 2-2010 Food Contact (WPSH only)
  • NSF/ANSI 2-2010 Splash Zone

Design features

  • High lumen output: up to 30,000 lumens
  • Available in T8, T12 and T5HO fluorescent models
  • NSF rated
  • Operating ambient: -20°C to +55°C
  • High pressure hose down rated to 1,500 PSI

 

Standard materials

  • Housing – end caps non-metallic or stainless steel (standard); polycarbonate center stud (optional)
  • Lens – acrylic
  • Gasket – neoprene
  • External hardware – stainless steel

Specifications
Highlight differences
Show only differences
Hide blank features