Download document () of 20
Control stations

D2X Hazardous Area Attachable Pendant Pushbutton Stations

Crouse-Hinds series D2X hazardous area attachable pendant pushbutton stations are used in Class I, Division 2 areas for safe, multi-function motor circuit control of hoists, cranes, machine tools and electromagnets.  D2X pushbutton stations can provide control for 2 to 8 functions within an application.

Certifications and compliances

  • Class I, Division 2, Groups B, C, D
  • Class II, Division 2, Groups F, G
  • Class III
  • NEMA 3, 4X, 5, 6, 12
  • UL standard: UL1203
  • CSA standard: C22.2 No. 30

Design features

  • Safety cushioned – neoprene encapsulation protects internal switches and connectors from impact damage and provides extra protection for personnel
  • Stress relief for your cable is built-in; a separate cable grip is not needed
  • Uses Eaton's Crouse-Hinds series ESWP factory sealed contacts suitable for use in Class I, Division 2, Groups B, C, D
  • Switches are rated for 10 amps, 600 VAC (NEMA A600)
  • Indicator plates meet OSHA requirements for clear identification of functions; a full set of plates is included with each station
  • Jam-resistant operator buttons are raised flexible diaphragms – an integral part of the molded one-piece cover
  • Compact design
  • Safety yellow finish

Standard materials

  • Body and cover – steel reinforced neoprene
  • Strain relief and reinforcement plates – stainless steel
  • Exterior hardware – stainless steel
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close