CEAG GHG43 explosion protected control stations from Eaton's Crouse-Hinds Division meet worldwide electrical codes and standards, providing a single product line that can be used in applications around the world. Available in glass-reinforced polyester, GHG43 control stations are used for remote motor control, visual indication of equipment performance, on-off control of circuits, and circuit selection.
A variety of devices are available, including pushbuttons, control switches, potentiometers, pilot lights, control blocks, terminal blocks and meters.
Electrical products installed in classified areas must be protected to ensure safe operation. Encapsulation is an alternate protection method where the electrical components are sealed to prevent contact with the explosive atmosphere. Learn more about encapsulation and the benefits compared to traditional enclosures.
Catalog number | Product description |
GHG432 | Individual configuration with encosures type 432 |
GHG4320001R0003 | Ex-control unit GHG 432, 1 x control switch GHG 23, change over, label LOCAL - AUTO |
GHG4320001R0004 | Ex-control unit GHG 432, 1 x control switch GHG 23, 1 x change over, label O - I |
GHG4320001R0005 | Ex-control unit GHG 432, 1 x control switch GHG 23, 2 x NO, label HAND - 0 - AUTO |
GHG4320001R0006 | Ex-control unit GHG 432, 1 x control switch GHG 23, 2 x NO, label I - 0 - II |
GHG4320001R0012 | Ex-control unit GHG 432, 1 x control switch GHG 23, 1 x NO, NC, label O - I |
GHG4320001R0013 | Ex-control unit GHG 432, 1 x control switch GHG 23, 1 x NO, NC, label AUS - BETRIEB - EON |
GHG4320001R0014 | Ex-control unit GHG 432, 1 x control switch GHG 23, 1 x NO, NC, label 0 - IN - START |
GHG4320001R0015 | Ex-control unit GHG 432, 1 x control switch GHG 23, 2 x change over, label I - II |
GHG4320001R0016 | Ex-control unit GHG 432, 1 x control switch GHG 23, 2 x change over, label HAND - I - AUTO |
GHG4320001R0017 | Ex-control unit GHG 432, 1 x control switch GHG 23, 2 x NO + 1 x NC, label I - II - III |
GHG4320001R0018 | Ex-control unit GHG 432, 1 x control switch GHG 23, 2 x NO, 1 x NC, label 0 - I |
GHG4320001R0019 | Ex-control unit GHG 432, 1 x control switch GHG 23, 2 x NO + 1 x NC, label AUS - BETRIEB - EON |
GHG4320001R0020 | Ex-control unit GHG 432, 1 x control switch GHG 23, 2 x NO + 1 x NC, label 0 - IN - START |
GHG4320011R0001 | Ex-control unit GHG 432, 2 x pushbutton, 0, I, START, STOP |
GHG4320011R0002 | Ex-control unit GHG 432, 1 x signal lamp SIL, 1 x double pushbutton DDT |
GHG4320011R0003 | Ex-control unit GHG 432, 1 x double pushbutton DDT, 1 x mushroom-head pushbutton SGT |
GHG4320011R0005 | Ex-control unit GHG 432, 1 x measuring instrument AM 45, 1 x double pushbutton DDT |
GHG4320011R0006 | Ex-control unit GHG 432, 1 x measuring instrument AM 45, 1 x control switch GHG 23, change over |
GHG4320011R0008 | Ex-control unit GHG 432, 1 x measuring instrument AM 45, 1 x control switch GHG 23, 2 x NO |
GHG4320011R0009 | Ex-control unit GHG 432, 1 x measuring instrument AM 45, 1 x control switch GHG 23, 1 x NO, NC |
GHG4320011R0010 | Ex-control unit GHG 432, 1 x measuring instrument AM 45, 1 x control switch GHG 23, 2 x NO + 1 x NC |
GHG434 | Individual configuration with encosures type 434 |
GHG4340111R0002 | Ex-control unit GHG 434, 1 x measuring instrument AM 72, 1 x double pushbutton DDT, 1 x mushroom-head pushbutton SGT |
GHG4340111R0010 | Ex-control unit GHG 434, 1 x measuring instrument AM 72, 1 x mushroom-head pushbutton SGT, 1 x control switch GHG 23 SW 6 |
GHG4340111R0011 | Ex-control unit GHG 434, 1 x measuring instrument AM 72, 1 x mushroom-head pushbutton SGT, 1 x control switch GHG 23 SW 8 |
GHG4341111R0004 | Ex-control unit GHG 434, 1 x signal lamp 230 V AC, 2 x pushbutton, 1 x mushroom-head pushbutton |
GHG4341111R0005 | Ex-control unit GHG 434, 2 x signal lamp, 2 x double pushbutton |
GHG4341111R0009 | Ex-control unit GHG 434, 1 x signal lamp SIL, 1 x double pushbutton DDT, 1 x mushroom-head pushbutton SGT, 1 x key operated switch SLS |
AM72102 | Measuring instrument AM 72 direct moving iron 0 - 1 / 1.5 A |
AM72103 | Measuring instrument AM 72 direct moving iron 0 - 2.5 / 3.75 A |
AM72104 | Measuring instrument AM 72 direct moving iron 0 - 5 / 7.5 A |
AM72105 | Measuring instrument AM 72 direct moving iron 0 - 10 / 15 A |
AM72107 | Measuring instrument AM 72 direct moving iron 0 - 20 / 30 A |
AM72133 | Measuring instrument AM 72 C.T. connection n/1A moving iron 0 - 100 %/ 150 % |
AM72533 | Measuring instrument AM 72 direct moving iron 0 - 20, 24 mA 0 - 100 % / 120 % |
AM72633 | Measuring instrument AM 72 direct moving iron 4 - 20, 24 mA 0 - 100 % / 120 % |
DDT013001001 | Double pushbutton DDT 2 NC, silver contacts |
DDT014001001 | Double pushbutton DDT 2 NO, silver contacts |
DDT015001001 | Double pushbutton DDT 1 NO + 1 NC, silver contacts |
DDT016001001 | Double pushbutton DDT 2 NC, gold bonded contacts |
DDT017001001 | Double pushbutton DDT 2 NO, gold bonded contacts |
DDT018001001 | Double pushbutton DDT 1 NO + 1 NC, gold bonded contacts |
DDT020001 | Double pushbutton DDT 4 NC, silver contacts |
DDT021001 | Double pushbutton DDT 1 NC + 3 NO, silver contacts |
DDT022001 | Double pushbutton DDT 2 NC + 2 NO, silver contacts |
DDT023001 | Double pushbutton DDT 3 NC + 1 NO, silver contacts |
DDT024001 | Double pushbutton DDT 4 NO, silver contacts |
DDT025001 | Double pushbutton DDT 4 NC, gold bonded contacts |
DDT026001 | Double pushbutton DDT 1 NC + 3 NO, gold bonded contacts |
DDT027001 | Double pushbutton DDT 2 NC + 2 NO, gold bonded contacts |
DDT028001 | Double pushbutton DDT 3 NC + 1 NO, gold bonded contacts |
DDT029001 | Double pushbutton DDT 4 NO, gold bonded contacts |
DRT013001 | Pushbutton DRT 2 NC, silver contacts |
DRT014001 | Pushbutton DRT 2 NO, silver contacts |
DRT015001 | Pushbutton DRT 1 NO + 1 NC, silver contacts |
DRT016001 | Pushbutton DRT 2 NC, gold bonded contacts |
DRT017001 | Pushbutton DRT 2 NO, gold bonded contacts |
DRT018001 | Pushbutton DRT 1 NO + 1 NC, gold bonded contacts |
DRT020001 | Pushbutton DRT 4 NC, silver contacts |
DRT021001 | Pushbutton DRT 1 NC + 3 NO, silver contacts |
DRT022001 | Pushbutton DRT 2 NC + 2 NO, silver contacts |
DRT023001 | Pushbutton DRT 3 NC + 1 NO, silver contacts |
DRT024001 | Pushbutton DRT 4 NO, silver contacts |
DRT025001 | Pushbutton DRT 4 NC, gold bonded contacts |
DRT026001 | Pushbutton DRT 1 NC + 3 NO, gold bonded contacts |
DRT027001 | Pushbutton DRT 2 NC + 2 NO, gold bonded contacts |
DRT028001 | Pushbutton DRT 3 NC + 1 NO, gold bonded contacts |
DRT029001 | Pushbutton DRT 4 NO, gold bonded contacts |
KLM1A01202 | Terminals KLM terminal UT 4 with 12 x Ex-e terminals UT 4 and 2 x PE Ex-e terminals |
KLM1B00600 | Terminals KLM terminal block MXK 4-Ex |
KLM1B00601 | Terminals KLM terminal block MXK 4-Ex |
POT01 | POT 100 Ohm potentiometer POT 100 Ohm |
POT02 | POT 220 Ohm potentiometer POT 220 Ohm |
POT03 | POT 470 Ohm potentiometer POT 470 Ohm |
POT04 | POT 1000 Ohm potentiometer POT 1000 Ohm |
POT05 | POT 4700 Ohm potentiometer POT 4700 Ohm |
POT06 | POT 10000 Ohm potentiometer POT 10000 Ohm |
POT07 | POT 2200 Ohm potentiometer POT 2200 Ohm |
SCT40407 | Small control switch SCT I - O - II, 2 silver contacts |
SCT41407 | Small control switch SCT I - O - II, 2 gold bonded contacts |
SCT42507 | Small control switch SCT I - O - II, 4 silver contacts |
SCT50507 | Small control switch SCT I - O - II, 2 silver contacts |
SCT51507 | Small control switch SCT I - O - II, 2 gold bonded contacts |
SCT52407 | Small control switch SCT I - O - II, 4 silver contacts |
SCT60102 | Small control switch SCT I - II, 2 silver contacts |
SCT60202 | Small control switch SCT I - II, 2 silver contacts |
SCT60301 | Small control switch SCT 0 - I, 2 silver contacts |
SCT61102 | Small control switch SCT I - II, 2 gold bonded contacts |
SCT61202 | Small control switch SCT I - II, 2 gold bonded contacts |
SCT61301 | Small control switch SCT 0 - I, 2 gold bonded contacts |
SCT62102 | Small control switch SCT I - II, 4 silver contacts |
SCT62202 | Small control switch SCT I - II, 4 silver contacts |
SCT62302 | Small control switch SCT 0 - I, 4 silver contacts |
SCT70701 | Small control switch SCT 0 - I, 2 silver contacts |
SCT71701 | Small control switch SCT 0 - I, 2 gold bonded contacts |
SGT0130121 | Mushroom head pushbutton SGT, 2 NC, silver contacts |
SGT0130131 | Mushroom head pushbutton SGT, 2 NC, silver contacts |
SGT0140121 | Mushroom head pushbutton SGT, 2 NO, silver contacts |
SGT0140131 | Mushroom head pushbutton SGT, 2 NO, silver contacts |
SGT0150121 | Mushroom head pushbutton SGT, 1 NO + 1 NC, silver contacts |
SGT0150131 | Mushroom head pushbutton SGT, 1 NO + 1 NC, silver contacts |
SGT0160131 | Mushroom head pushbutton SGT, 2 NC, gold bonded contacts |
SGT0170131 | Mushroom head pushbutton SGT, 2 NO, gold bonded contacts |
SGT0180131 | Mushroom head pushbutton SGT, 1 NO + 1 NC, gold bonded contacts |
SGT0200113 | Mushroom head pushbutton SGT, 4 NC, silver contacts |
SGT0210113 | Mushroom head pushbutton SGT, 1 NC + 3 NO, silver contacts |
SGT0220113 | Mushroom head pushbutton SGT, 2 NC + 2 NO, silver contacts |
SGT0230113 | Mushroom head pushbutton SGT, 3 NC + 1 NO, silver contacts |
SGT0240113 | Mushroom head pushbutton SGT, 4 NO, silver contacts |
SGT0250112 | Mushroom head pushbutton SGT, 4 NC, gold bonded contacts |
SGT0260112 | Mushroom head pushbutton SGT, 1 NC + 3 NO, gold bonded contacts |
SGT0270112 | Mushroom head pushbutton SGT, 2 NC + 2 NO, gold bonded contacts |
SGT0280112 | Mushroom head pushbutton SGT, 3 NC + 1 NO, gold bonded contacts |
SGT0290112 | Mushroom head pushbutton SGT, 4 NO, gold bonded contacts |
SLT01310 | Key operated pushbutton SLT 2 NC, silver contacts, lockable - removable/lockable - removable |
SLT01311 | Key operated pushbutton SLT 2 NC, silver contacts, lockable - removable/lockable - not removable |
SLT01410 | Key operated pushbutton SLT 2 NO, silver contacts, lockable - removable/lockable - removable |
SLT01411 | Key operated pushbutton SLT 2 NO, silver contacts, lockable - removable/lockable - not removable |
SLT01510 | Key operated pushbutton SLT 1 NO + 1 NC, silver contacts, lockable - removable/lockable - removable |
SLT01511 | Key operated pushbutton SLT 1 NO + 1 NC, silver contacts, lockable - removable/lockable - not removable |
SLT01610 | Key operated pushbutton SLT 2 NC, gold bonded contacts, lockable - removable/lockable - removable |
SLT01710 | Key operated pushbutton SLT 2 NO, gold bonded contacts, lockable - removable/lockable - removable |
SLT01810 | Key operated pushbutton SLT 1 NO + 1 NC, gold bonded contacts, lockable - removable/lockable - removable |
SLT02010 | Key operated pushbutton SLT 4 NC, silver contacts, lockable - removable/lockable - removable |
SLT02110 | Key operated pushbutton SLT 1 NC + 3 NO, silver contacts, lockable - removable/lockable - removable |
SLT02210 | Key operated pushbutton SLT 2 NC + 2 NO, silver contacts, lockable - removable/lockable - removable |
SLT02310 | Key operated pushbutton SLT 3 NC + 1 NO, silver contacts, lockable - removable/lockable - removable |
SLT02410 | Key operated pushbutton SLT 4 NO, silver contacts, lockable - removable/lockable - removable |
SLT02510 | Key operated pushbutton SLT 4 NC, gold bonded contacts, lockable - removable/lockable - removable |
SLT02610 | Key operated pushbutton SLT 1 NC + 3 NO, gold bonded contacts, lockable - removable/lockable - removable |
SLT02710 | Key operated pushbutton SLT 2 NC + 2 NO, gold bonded contacts, lockable - removable/lockable - removable |
SLT02810 | Key operated pushbutton SLT 3 NC + 1 NO, gold bonded contacts, lockable - removable/lockable - removable |
SLT02910 | Key operated pushbutton SLT 4 NO, gold bonded contacts, lockable - removable/lockable - removable |
SIL110 | Signal lamp SIL white |
SIL311 | Signal lamp SIL red |
SIL434 | Signal lamp SIL blue |