Eaton’s Metal-enclosed switch and breaker (MSB) provides safe, reliable switching and fault protection for medium voltage switchgear applications. Combining a visible load-break disconnect switch with the capabilities of a fixed-mounted vacuum circuit breaker and control devices, the 5/15kV switchgear increases system protection and improves coordination with upstream and downstream devices.
Metal-Enclosed switchgear accommodates voltages from 1kV to 15kV, up to 1200A continuous current, and up to 40kA short circuit withstand
Designed for deployment in new and retrofit substation installations
Can be used as the primary main device integrated with fused feeder switches, or as primary protection in single-ended substations
Indoor and outdoor configurations available
Type MEB vacuum switchgear meets or exceeds the following industry standards: ANSI/IEEE C37.20.3. ANSI/IEEE C37.20.4, ANSI C37.22, ANSI C37.57, ANSI C37.58, NEMA SG5, NEMA SG6, CSA 22.2 No. 31. CSA listed for Canada and U.S. markets.
View images of 5-15 kV medium-voltage metal-enclosed switch and breaker.
Ohmic voltage sensing (OVS) increases reliability over traditional core and coil voltage transformers. Watch this brief video for an overview of the benefits of including an OVS system to protect against damaging transients.
| RATED MAXIMUM VOLTAGE | 4.76 kV, 15 kV | |
| CONTINUOUS CURRENT | 600 A to 2000 A | |
| INTERRUPT RATING | Up to 40 kA rms symmetrical | |
| BASIC IMPULSE LEVEL (BIL) | 4.76 kV class - 60 kV peak, 15 kV class - 95kV peak |
| ANSI/IEEE STANDARD | C37.20.3, C37.20.4, C37.22, C37.57, C37.58 | |
| NEMA | SG-5, SG-6 | |
| CSA | C22.2 No. 31 | |
| THIRD PARTY APPROVAL/RECOGNITION | CSA available for most ratings | |
| SEISMIC QUALIFICATION | IBC, CBC |
| ACCESS | Front & rear options | |
| INSULATING MEDIUM | Air | |
| BUS INSULATION | Optional | |
| BUS SUPPORTS | Glass Polyester | |
| ENCLOSURE TYPE | Indoor & outdoor | |
| INDOOR SECTION DIMENSIONS (TYPICAL) | 36" w x 70" d x 90.38" h |
| SWITCHING DEVICE | Vacuum circuit breaker | |
| DEVICE MOUNTING | Fixed |
| WEIGHTS | 1700 lbs | |
Your search "" did not match any documents or products.