Eaton's Cooper Power series NOVA recloser is a three-phase, vacuum-interrupting recloser that successfully combines four patented technologies: cycloaliphatic-epoxy encapsulation, high-performance vacuum interrupter, dependable lower power mechanism and an automated microprocessor recloser control. The solid polymer insulation is highly resistant to ozone, moisture, contamination, ultra-violet light and tracking. The axial-magnetic contacts are ideal for encapsulation and the dual-coil actuator provides for years of rugged performance.
Eaton's pad-mounted electronically controlled, enclosed NOVA recloser features solid-dielectric vacuum interruption in a mild steel enclosure design, safeguarding against weather, tampering and rodents.
| 15 kV |
15 kV |
27 kV |
27 kV |
38 kV |
|
| Maximum voltage |
15.5 kV |
15.5 kV |
29.2 kV |
29.2 kV |
38.0 kV |
| Rated Basic Impulse Level (BIL) |
110.0 kV |
125.0 kV |
125.0 kV |
150.0 kV |
170.0 kV |
| Radio noise limit (µV) |
100 @ 9.4 kV |
100 @ 9.4 kV |
100 @ 16.4 kV |
100 @ 16.4 kV |
100 @ 23.0 kV |
| Power frequency withstand, Dry |
50 kV |
50 kV |
60 kV |
60 kV |
70 kV |
| Power frequency withstand, Wet |
45 kV |
45 kV |
50 kV |
50 kV |
60 kV |
| Rated continuous current |
630 A* |
630 A* |
630 A* |
630 A* |
630 A* |
| Short circuit current, symmetrical |
12.5 kA** |
12.5 kA** |
12.5 kA** |
12.5 kA** |
12.5 kA |
| Making current, asymmetrical peak |
31.0 kA |
31.0 kA |
31.0 kA |
31.0 kA |
31.0 kA |
| Cable charging current |
10 A |
10 A |
25 A |
25 A |
40 A |
| Minimum mechanical/electrical operations without maintenance (C-O) 10,000 | |||||
| * 800 amp accessory is also available |
|||||
| ** 16.0 kA option is also available (Making Current is 40.0 kA Asymmetrical Peak) |
|||||
| Percentage of interrupting rating | Number of units operations | Minimum circuit X/R value |
| 15-20 | 88 | 4 |
| 45-55 | 112 | 8 |
| 90-100 | 32 | 15 |
| Total 232 |
| Volts | Inductive AC (amps) | Non-inductive AC (amps) | Inductive DC (amps) | Non-inductive DC (amps) |
| 24 | – |
– |
15.0 | 20.0 |
| 48 | – |
– |
7.5 | 10.0 |
| 120 | 60 | 80 | – |
– |
| 125 | – |
– |
1.5 | 2.0 |
| 240 | 30 | 60 | – |
– |
| 250 | – |
– |
0.45 | 0.5 |
Visit this page for information on earlier models.