Eaton’s Cooper Power series D-73 distribution-class, single-phase disconnect and bypass switches provide durable and dependable switches for line sectionalizing or isolating equipment. These switches are quality constructed to ensure stable, high current capability, and mechanical integrity in the harshest environments. Kearney regulator and current transformer bypass switches feature sequenced, make-before-break operation in both 600 A and 1200 A ratings, minimizing the possibility of operator error.
SKU level data coming soon!
For more infromation about our models please download the documentation available on the resource tab or send us your inquiry using the ¨Contact me¨ button in the overview tab.
Visit this page for information on earlier models.