Download document () of 20

Eaton develops 48-volt aftertreatment heater controller to help manufacturers meet emissions regulations

Galesburg, Mich. … Power management company Eaton today announced its eMobility business has introduced a 48-volt programmable power electronics control unit for electrically heated catalysts that can be used by commercial vehicle manufacturers to meet tightening global emissions regulations. Rapidly warming up the exhaust aftertreatment catalyst, and keeping it warm during low engine load operation, is essential for optimal performance to reduce harmful nitrogen oxide (NOx) exhaust emissions.

“Commercial vehicle manufacturers face new challenges generating and controlling this level of electrical power for a single vehicle accessory,” said Tom Stoltz, chief engineer, 48-volt Systems, Eaton’s eMobility business. “Our control unit helps them overcome these challenges and enables electrical integration in meeting future ultralow nitrogen oxide emissions regulations.”

The air-cooled electric catalyst heater controller is part of Eaton’s broader 48-volt electrical system portfolio, which contains several technologies that allow manufacturers to integrate 48-volt architectures in next-generation vehicles. Eaton’s family of electric heater power electronics controllers are being developed for solutions between 2 kW and 15 kW of power and operate with up to 99% peak efficiency. The controller is designed to receive power commands from the aftertreatment system, provide soft-start and soft-stop capabilities for assisting in maintaining system voltage control, and diagnostic feedback of the heater element.

“The aftertreatment catalyst heater controller contains all the necessary power electronics to smoothly deliver power to the heater and ensure the vehicle electrical system remains stable during heater operation,” Stoltz said.

This technology comes at a time when vehicle manufacturers are facing tightening emissions standards around the globe. In Europe, the next stage of emissions standards, known as Euro VII for heavy-duty diesel trucks, is targeted for introduction as early as 2026. In the U.S., the California Air Resources Board and U.S. Environmental Protection Agency are introducing more stringent regulations in 2024 and 2027. Collectively, the new regulations are designed to reduce tailpipe NOx limits by up to 90%, thus accelerating the need for global manufacturers to employ additional emission-reducing strategies such as electric catalyst heating.

Eaton is an intelligent power management company dedicated to improving the quality of life and protecting the environment for people everywhere. We are guided by our commitment to do business right, to operate sustainably and to help our customers manage power ─ today and well into the future. By capitalizing on the global growth trends of electrification and digitalization, we’re accelerating the planet’s transition to renewable energy, helping to solve the world’s most urgent power management challenges, and doing what’s best for our stakeholders and all of society.

Founded in 1911, Eaton has been listed on the NYSE for nearly a century. We reported revenues of $19.6 billion in 2021 and serve customers in more than 170 countries. For more information, visit www.eaton.com. Follow us on Twitter and LinkedIn.

Contact
Thomas Nellenbach
thomasjnellenbach@eaton.com
(216) 333-2876 (cell)
E-Heater-with-Eaton-Logo_6k_072821_258pm.jpg
Eaton’s 48-volt programmable power electronics control unit for electrically heated catalysts can be used by commercial vehicle manufacturers to meet global emissions regulations.