Download document () of 20

000245
Model code: ZW7-63

Eaton Moeller® series ZW7 Current transformer-operated overload relay, 42-63A, 1N/O+1N/C

General specifications

Product Name
Eaton Moeller® series ZW7 Current transformer-operated overload relay
Catalog Number
000245
Model Code
ZW7-63
EAN
4015080002451
Product Length/Depth
162.5 mm
Product Height
97 mm
Product Width
200.5 mm
Product Weight
0.774 kg
Certifications
CSA Class No.: 3211-03
CSA file No. 012528
IEC/EN 60947
VDE 0660
UL
CSA
UL 508
CSA-C22.2 No. 14
IEC/EN 60947-4-1
CE marking
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified

General

Class
Other
Mounting method
Separate positioning

Electrical rating

Rated operational voltage (Ue) - max
690 V

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1

Export product specification