Eaton xEnergy Safety Ci LV systems LV switchgear. Hank nut, M5
Product Name |
Eaton xEnergy Safety Ci mounting plate accessory
|
Catalog Number |
002294
|
Model Code |
EM5-CI
|
EAN |
4015080022947
|
Product Length/Depth |
8 mm
|
Product Height |
8 mm
|
Product Width |
10 mm
|
Product Weight |
0.003 kg
|
Compliances |
RoHS conform
|
Used with |
Basic enclosures
xEnergy Safety Ci Mounting system |
Type |
|
Shaft length |
0 mm
|
Thread size |
Other
5 mm |
Surface protection |
Galvanic/electrolytic zinc plated
|
Accessory/spare part type |
Hank nuts for insulated mounting plates
|
Material |
Steel
|
Wrench width |
0 mm
|
Unit type |
Modular system
|
Thread per inch |
3
|
Thread type |
M5
Metric |