Eaton Moeller® series DILE Auxiliary contact module, 2 pole, 1 N/O, 1 NC, Front fixing, Screw terminals, DILE(E)M, DILER
Product Name |
Eaton Moeller® series DILE Accessory Auxiliary contact module
|
Catalog Number |
010224
|
Model Code |
11DILE
|
EAN |
4015080102243
|
Product Length/Depth |
36 mm
|
Product Height |
32 mm
|
Product Width |
45 mm
|
Product Weight |
0.03 kg
|
Certifications |
UL
UL 508 IEC/EN 60947 UL Category Control No.: NKCR UL File No.: E29184 CSA Class No.: 3211-03 CSA File No.: 012528 VDE 0660 IEC/EN 60947-4-1 CE CSA CSA-C22.2 No. 14-05 |
Electric connection type |
Screw connection
|
Features |
Interlocked opposing contacts within an auxiliary contact module (according to IEC 60947-5-1 Annex L)
|
Fitted with: |
Switching elements according to EN 50005
Interlocked opposing contacts |
Functions |
For standard applications
|
Number of poles |
Two-pole
|
Lifespan, mechanical |
200,000 Operations (at 240 V, AC-15)
20,000,000 Operations (DC operated) 150,000 Operations (at 240 V, DC, L/R = 50 ms: 2 contacts in series 0.5 A) 10,000,000 Operations (AC operated) |
Model |
Top mounting
|
Mounting method |
Front fastening
|
Mounting position |
As required (except vertical with terminals A1/A2 at the bottom)
|
Operating frequency |
9000 Operations/h
|
Overvoltage category |
III
|
Pollution degree |
3
|
Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
Rated impulse withstand voltage (Uimp) |
6000 V AC
|
Shock resistance |
8 g, N/C contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
10 g, N/O contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
50 °C
|
Ambient operating temperature (enclosed) - min |
-25 °C
|
Ambient operating temperature (enclosed) - max |
40 °C
|
Ambient storage temperature - min |
-40 °C
|
Ambient storage temperature - max |
80 °C
|
Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
Terminal capacity (flexible with ferrule) |
1 x (0.75 - 1.5) mm²
2 x (0.75 - 1.5) mm² |
Terminal capacity (solid) |
2 x (0.75 - 2.5) mm²
1 x (0.75 - 2.5) mm² |
Terminal capacity (solid/stranded AWG) |
Single 18 – 14, double 18 – 14
|
Screwdriver size |
2, Terminal screw, Pozidriv screwdriver
0.8 x 5.5/1 x 6 mm, Terminal screw, Standard screwdriver |
Tightening torque |
1.2 Nm, Screw terminals
|
Rated operational voltage (Ue) at AC - max |
600 V
|
Rated insulation voltage (Ui) |
690 V
|
Rated operational current (Ie) |
2.5 A at 24 V, DC L/R ≤ 15 ms (with 1 contact in series)
0.5 A at 220 V, DC L/R ≤ 15 ms (with 3 contacts in series) 2.5 A at 60 V, DC L/R ≤ 15 ms (with 2 contacts in series) 1.5 A at 110 V, DC L/R ≤ 15 ms (with 3 contacts in series) |
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V |
4 A
|
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V |
2 A
|
Rated operational current (Ie) at AC-15, 500 V |
1.5 A
|
Safe isolation |
300 V AC, Between auxiliary contacts, According to EN 61140
300 V AC, Between coil and auxiliary contacts, According to EN 61140 |
Short-circuit protection rating |
10 A fast, 500V, Maximum fuse, Short-circuit rating without welding, Contacts
|
Short-circuit protection rating without welding |
6 A gG/gL, 500 V, Max. Fuse, Contacts
|
Conventional thermal current Ith of auxiliary contacts (1-pole, open) |
10 A
|
Switching capacity (auxiliary contacts, general use) |
10 A, 600 V AC, (UL/CSA)
0.5 A, 250 V DC, (UL/CSA) |
Switching capacity (auxiliary contacts, pilot duty) |
P300, DC operated (UL/CSA)
A600, AC operated (UL/CSA) |
Code number |
42 in combination with DILER-31(-G)
33 in combination with DILER-22 51E |
Control circuit reliability |
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
|
Number of contacts (change-over contacts) |
0
|
Number of contacts (normally closed contacts) |
1
|
Number of contacts (normally open contacts) |
1
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0.24 W
|
Rated operational current for specified heat dissipation (In) |
4 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|