Download document () of 20

010774
Model code: SH0165/2

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar support for CI enclosure 187.5mm, hxD=12x5mm

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
010774
Model Code
SH0165/2
EAN
4015080107743
Product Length/Depth
40 mm
Product Height
120 mm
Product Width
90 mm
Product Weight
0.066 kg
Compliances
RoHS conform

Product specifications

Used with
M…-CI…
L1, L2, L3, PE, N: 12 x 5
xEnergy Safety Ci
Accessory for busbar enclosures
Prepared enclosures
Special features
  • Component mounting possible on busbar
  • Interval between busbar supports max. 375 mm
Type
  • Accessory for busbar enclosures
  • Prepared enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Busbar support
Current rating - max
160 A
Busbar distance
40 mm
Number of poles
Five-pole
Distance between busbar centers
40 mm
Functions
Prepared enclosure
For use between two enclosures
Rated operation current (Ie)
160 A
Suitable for
Use between two enclosures

Export product specification