Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical, L=875mm
Product Name |
Eaton xEnergy Safety Ci mounting profile vertical / outside
|
Catalog Number |
010794
|
Model Code |
WS7-ID
|
EAN |
4015080107941
|
Product Length/Depth |
8 mm
|
Product Height |
875 mm
|
Product Width |
11 mm
|
Product Weight |
1.6 kg
|
Compliances |
RoHS conform
|
Used with |
For wall-mounting distribution system
Ci insulated enclosure Distribution board assembly Section for mounting frame |
Special features |
Order fixing screws seperately
|
Type |
|
Surface finishing |
Galvanized C section
|
Color |
Other
|
Unit type |
Single unit
|
RAL-number |
0
|
Material |
Steel
|
Model |
Other
|
Profile shape |
Vertical section (outside)
|
Functions |
Distribution board assembly
|
Number of 125 mm grid spacings |
7
|