Eaton Moeller® series ZE Overload relay, Ir= 6 - 9 A, 1 N/O, 1 N/C, Direct mounting
Product Name |
Eaton Moeller® series ZE Thermal overload relay
|
Catalog Number |
014708
|
Model Code |
ZE-9
|
EAN |
4015080147084
|
Product Length/Depth |
52 mm
|
Product Height |
65 mm
|
Product Width |
45 mm
|
Product Weight |
0.08 kg
|
Certifications |
CE
IEC/EN 60947-4-1 CSA UL UL 508 IEC/EN 60947 IEC/EN 60947-5-1 UL File No.: E29184 CSA-C22.2 No. 14 CSA Class No.: 3211-03 CSA File No.: 012528 UL Category Control No.: NKCR VDE 0660 |
Features |
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
Test/off button Reset pushbutton manual/auto Trip-free release |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
50 °C
|
Ambient operating temperature (enclosed) - min |
25 °C
|
Ambient operating temperature (enclosed) - max |
40 °C
|
Class |
CLASS 10 A
|
Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
Degree of protection |
IP20
|
Mounting method |
Direct attachment
Direct mounting |
Overload release current setting - min |
6 A
|
Overload release current setting - max |
9 A
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product category |
ZE overload relays for mini contactor relays
|
Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
Rated impulse withstand voltage (Uimp) |
4000 V (auxiliary and control circuits)
6000 V AC |
Shock resistance |
10 g, Mechanical, Sinusoidal, Shock duration 10 ms
|
Suitable for |
Branch circuits, (UL/CSA)
|
Temperature compensation |
Continuous
≤ 0.25 %/K, residual error for T > 40° |
Terminal capacity (flexible with ferrule) |
1 x (0.5 - 1.5) mm², Control circuit cables
2 x (0.5 - 1.5) mm², Main cables 1 x (0.5 - 1.5) mm², Main cables |
Terminal capacity (solid) |
1 x (0.75 - 2.5) mm², Control circuit cables
2 x (0.75 - 2.5) mm², Control circuit cables 1 x (0.75 - 2.5) mm², Main cables |
Terminal capacity (solid/stranded AWG) |
18 - 14, Main cables
2 x (18 - 12), Control circuit cables |
Stripping length (main cable) |
8 mm
|
Stripping length (control circuit cable) |
8 mm
|
Screw size |
M3.5, Terminal screw
|
Screwdriver size |
2, Terminal screw, Pozidriv screwdriver
0.8 x 5.5 mm, Terminal screw, Standard screwdriver |
Tightening torque |
1.2 Nm, Screw terminals
|
Conventional thermal current Ith of auxiliary contacts (1-pole, open) |
6 A
|
Rated operational current (Ie) at AC-15, 120 V |
1.5 A
|
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V |
1.5 A
|
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V |
0.7 A
|
Rated operational current (Ie) at AC-15, 500 V |
0.5 A
|
Rated operational current (Ie) at DC-13, 110 V |
0.4 A
|
Rated operational current (Ie) at DC-13, 220 V, 230 V |
0.2 A
|
Rated operational current (Ie) at DC-13, 24 V |
0.9 A
|
Rated operational current (Ie) at DC-13, 60 V |
0.75 A
|
Rated operational voltage (Ue) - max |
690 V
|
Safe isolation |
300 V AC, Between auxiliary contacts and main contacts, According to EN 61140
300 V AC, Between main circuits, According to EN 61140 250 V AC, Between auxiliary contacts, According to EN 61140 |
Switching capacity (auxiliary contacts, general use) |
1.5 A, 240V AC, (UL/CSA)
0.6 A, 600V AC, (UL/CSA) |
Switching capacity (auxiliary contacts, pilot duty) |
D300, AC operated (UL/CSA)
R300, DC operated (UL/CSA) |
Voltage rating - max |
600 VAC
|
Voltage rating - max |
600 VAC
|
Short-circuit current rating (basic rating) |
5 kA, SCCR (UL/CSA)
35 A, max. Fuse, SCCR (UL/CSA) 15 A, max. CB, CB for max. 480 V, SCCR (UL/CSA) |
Short-circuit protection rating |
Max. 4 A gG/gL, Fuse, Auxiliary contacts
35 A gG/gL, Fuse, Type “1” coordination 10 A gG/gL, Fuse, Type “2” coordination |
Number of auxiliary contacts (change-over contacts) |
0
|
Number of auxiliary contacts (normally closed contacts) |
1
|
Number of auxiliary contacts (normally open contacts) |
1
|
Number of contacts (normally closed contacts) |
1
|
Number of contacts (normally open contacts) |
1
|
Equipment heat dissipation, current-dependent Pvid |
5.1 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
1.7 W
|
Rated operational current for specified heat dissipation (In) |
9 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|