Download document () of 20

015-002-003
Model code: BATTERY NICD 3 CELL 3.6V/1.5AH STICK

Eaton Battery NiCd 3 Cell 3.6 Volt 1.5AH STICK

General specifications

Product Name
Eaton emergency lighting battery
Catalog Number
015-002-003
Model Code
BATTERY NICD 3 CELL 3.6V/1.5AH STICK
EAN
8714112010896
Product Length/Depth
127.2 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
0.15 kg
Compliances
CE marking

Product specifications

Battery pack
True
Capacity
1500 mAh
Model
Nickel cadmium
Number of cells
3
Nominal voltage
3.6 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.