Photo is representative
Download
Eaton Battery NiCd 3 Cell 3.6 Volt 1.5Ah STICK univel
Product Name |
Eaton emergency lighting battery
|
Catalog Number |
015-002-103
|
Model Code |
BATTERY NICD 3 CELL 3.6V/ 1.5A STICK UVL
|
EAN |
8714112060136
|
Product Length/Depth |
127.2 mm
|
Product Height |
23 mm
|
Product Width |
23 mm
|
Product Weight |
0.15 kg
|
Compliances |
CE marking
|
Battery pack |
True
|
Capacity |
1500 mAh
|
Model |
Nickel cadmium
|
Number of cells |
3
|
Nominal voltage |
3.6 V
|