Eaton xEnergy Safety Ci LV systems LV switchgear. Meter enclosure, HxWxD=750x375x225mm, IP65
Product Name |
Eaton xEnergy Safety Ci meter enclosure rail
|
Catalog Number |
022643
|
Model Code |
ZG/I48-200
|
EAN |
4015080226437
|
Product Length/Depth |
200 mm
|
Product Height |
500 mm
|
Product Width |
375 mm
|
Product Weight |
10.385 kg
|
Compliances |
RoHS conform
|
Special features |
Meter rail to DIN 43853 including meter fixing screws and nuts
Top and bottom with full area knockouts for FL-4... flange
No knockouts in the sides
Fixing straps for wall fixing
Sealable cover fasteners
Transparent: fitted at top and bottom
with full area knockouts for FL-4... flange
no knockouts in the sides
|
Type |
Ci insulated enclosure
Meter enclosures
Prepared enclosures
|
Features |
Cover with overpressure release
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Lower part: 960 °C / cover: 850 °C
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
40 kg per enclosure with support frame and lifting aid met, assembled and secured as per the latest applicable instruction leaflet.
|
10.2.6 Mechanical impact |
IK10
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP65
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
10.9.3 Impulse withstand voltage |
8 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Fitted with: |
Mounting plate
|
Accessory/spare part type |
Meter rail
Meter enclosures |
Degree of protection |
IK10
IP65 Other |
Enclosure material |
Plastic
|
Surface protection |
Other
|
Circuit integrity |
Other
|
Unit type |
Complete housing
|
Built-in depth |
200 mm
|
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890) |
53 W
|
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890) |
46 W
|
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890) |
50 W
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
47 W
|
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
40 W
|
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
44 W
|
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890) |
107 W
|
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890) |
93 W
|
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890) |
100 W
|
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
95 W
|
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
81 W
|
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
88 W
|
Color |
Gray
|
Cover/door color |
Transparent
|
Cover/door model |
Closed
|
Cover/door type |
Optional
None Transparent |
Number of openings (flange plates) |
6
|
Plate thickness (cabinet) |
6 mm
|
Plate thickness (cover/door) |
6 mm
|
RAL-number |
7035
|
Width in number of modular spacings |
17
|
Mounting method |
Surface mounted (plaster)
|
Number of rows |
0
|
Functions |
Extension possible
|
Protection class |
II
|
Number of modules |
1
|
Internal depth |
200 mm
|
Mounting depth |
186 mm
|
Nominal current |
1600 A
|
Number of conduit inlets |
0
|
Suitable for |
Lightning protection
Outdoor use |
Enclosure material quality |
Other
|
Type of coating |
Other
|