Download document () of 20
Discontinued

026863
Model code: V-MCSN

Eaton Moeller® series MCS Relief valve, for load-free run

General specifications

Product Name
Eaton Moeller® series MCS Accessory Relief valve
Catalog Number
026863
Model Code
V-MCSN
EAN
4015080268635
Product Length/Depth
38 mm
Product Height
38 mm
Product Width
60 mm
Product Weight
0.09 kg
Compliances
CE
Catalog Notes
For load-free run

Product specifications

Type
Relief valve
Accessory/spare part type
Other
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.