Eaton xEnergy Safety Ci LV systems LV switchgear. Cable grommet, for cable D=14-54mm
| Product Name |
Eaton xEnergy Safety Ci KST enclosure accessory
|
| Catalog Number |
031523
|
| Model Code |
KT3
|
| EAN |
4015080315230
|
| Product Length/Depth |
100 mm
|
| Product Height |
65 mm
|
| Product Width |
65 mm
|
| Product Weight |
0.076 kg
|
| Compliances |
RoHS conform
|
| Used with |
For wall thickness 2 - 3 mm
General switchboard accessory Accessory panel building |
| Type |
|
| Features |
Halogen free
|
| For outer cable diameter - max |
54 mm
|
| For outer cable diameter - min |
14 mm
|
| For wall thickness - max |
3 mm
|
| For wall thickness - min |
2 mm
|
| Nominal diameter |
71 mm
|
| Nominal size (PG) |
0
|
| Opening diameter |
58 mm
|
| Sealing range - max |
54 mm
|
| Sealing range - min |
14 mm
|
| Surface finishing |
RAL 7035, light gray
|
| Color |
Light gray (RAL 7035)
Gray |
| Degree of protection |
IP65
|
| Accessory/spare part type |
Cable management
|
| Material |
Plastic
PVC |
| Model |
Trimmable (cut away)
|
| RAL-number |
6008
|