Download document () of 20

050665
Model code: W-MCS

Eaton Moeller® series MCS Wall fixing bracket, for pressure switch

General specifications

Product Name
Eaton Moeller® series MCS Accessory Wall fixing bracket
Catalog Number
050665
Model Code
W-MCS
EAN
4015080506652
Product Length/Depth
60 mm
Product Height
40 mm
Product Width
40 mm
Product Weight
0.022 kg
Certifications
CSA
CSA Class No.: 3211-06
CSA File No.: 012528
CSA-CC22.2 No. 14
Catalog Notes
Article no. when ordered separately

Product specifications

Type
Wall fixing bracket
Accessory/spare part type
Wall mount
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.