Download document () of 20

055869
Model code: GA-O/I44

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, MCB enclosure CI44

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure accessory
Catalog Number
055869
Model Code
GA-O/I44
EAN
4015080558699
Product Length/Depth
20 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
0.261 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Used with
C148 enclosure
CI44…
TG44
MCB enclosure modular system
Prepared enclosure
Three rows
xEnergy Safety Ci
Special features
Protection against direct contact with inscription label
Type
  • MCB enclosure modular system
  • Prepared enclosure
  • Three rows
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification